IESNA:LM-63-2002
[TEST]P1202586
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-727-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6349
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
879.1 985 1100.9 1215.9 1311.3 1374.2 1405.7 1419.3 1432 1449.5
1473.5 1502.4 1540 1578.1 1619.2 1675.2 1755.6 1872.9 2046.1 2286.2
2605 3025.8 3599.6 4311.7 4770.9 4659.8 4319.1 3850.3 3344.2 2864
2372.8 1830.9 1253.1 736.5 298.7 75.2 0
879.1 992.4 1118.4 1249.6 1353.7 1421.9 1455.6 1465.7 1470.9 1473.5
1480.1 1488.8 1500.2 1505 1520.3 1554.4 1614.4 1709.7 1864.1 2091.1
2396.8 2823.3 3464.9 4407.9 5661.9 6060.8 5738.9 5357 4934.5 4494.5
3845.4 3004.8 2094.2 1275 503.4 161 0
879.1 1009 1157.7 1309.5 1435 1511.1 1533 1519.5 1487.1 1440.3
1388.7 1339.3 1290.3 1244.8 1222.5 1249.2 1365.5 1571.9 1821.7 2055.7
2277.4 2535.9 2889.3 3398.9 4374.7 5543.4 5305 4738.6 4366.8 4112.2
3749.7 3225.2 2519.7 1753.9 685.8 112.8 0
879.1 1017.8 1198.4 1363.8 1495.8 1560.1 1558.8 1503.3 1415.4 1322.6
1234.7 1161.2 1104.4 1071.1 1103.9 1267.1 1544.8 1884.2 2242.4 2619.9
3032.8 3426 3801.3 4236.5 4879.8 5701.2 5860.9 5437.5 4962.5 4475.7
3897.5 3121.1 2201.8 1065.9 417.3 46.8 0
879.1 1031.3 1207.2 1381.2 1516 1580.7 1553.1 1455.2 1331.4 1232.1
1143.7 1073.3 1023 1011.7 1106.6 1358.1 1731.6 2200.9 2779.5 3482.9
4254 5046.9 5839.5 6551.9 7361.5 8106 8294.5 7953.8 7304.2 6437.8
5298.4 3729.5 2420.5 1338.4 645.6 74.8 0
879.1 1032.2 1209.4 1381.2 1511.6 1569.3 1541.3 1446 1323.1 1212.9
1124.5 1055.4 1009.9 1016.5 1148.6 1445.1 1872.9 2433.6 3146.1 3957
4783.6 5592.8 6406.7 7245.6 8194.3 8884.1 8923 8378.9 7430.6 6176.2
4865 3613.6 2361.4 1373.8 544.5 68.7 0
879.1 1032.2 1205 1370.7 1490.2 1544.8 1538.3 1476.6 1381.7 1277.6
1184.9 1115.8 1068.1 1064.1 1168.2 1428.9 1811.2 2268.3 2802.3 3394.5
3986.3 4580.7 5151.9 5725.7 6512.1 7282.8 7488.8 7105.2 6453.1 5604.1
4656.3 3609.3 2718.3 1618.7 614.5 54.2 0
879.1 1020.4 1181.4 1332.3 1441.6 1497.6 1515.5 1505.5 1463.9 1401.4
1331.8 1264.9 1207.2 1176.1 1205 1346.3 1603 1934.1 2287.1 2614.2
2930 3207.3 3468.9 3834.5 4529.9 5228.4 5138.3 4545.3 3997.7 3513.5
2909 2186 1466.5 713.4 200.3 24.5 0
879.1 1020 1163.9 1296.4 1392.2 1445.5 1476.2 1495.8 1505.9 1509
1503.7 1488.8 1470.5 1450.4 1447.3 1482.7 1591.2 1781 2046.9 2349.6
2696.4 3126.8 3695.4 4433.7 5209.6 5355.7 4543.1 3510.8 2582.3 1880.3
1475.7 1078.1 782 460.1 128.2 5.2 0
879.1 995.9 1117.1 1228.6 1310 1358.9 1395.2 1426.7 1456 1493.2
1533.5 1573.7 1624.9 1673.9 1740.3 1839.6 1982.6 2186.9 2496.1 2917.8
3433 4030.9 4741.2 5535.5 5820.2 5400.8 4409.2 3308.8 2234.6 1611.7
1166.1 778.1 468.4 108 2.6 0 0
879.1 993.3 1107 1203.2 1276.7 1321.3 1354.1 1388.2 1420.6 1457.8
1503.3 1552.3 1613.1 1679.5 1762.6 1881.2 2044.8 2266.1 2558.2 2932.2
3416.4 3996.8 4534.8 4847 4787.6 4329.2 3479.8 2524.6 1620.1 1151.6
794.7 498.2 277.3 60.4 0 0 0
879.1 976.2 1079.5 1163.4 1226 1267.1 1295.5 1326.6 1359.4 1393.1
1435.5 1486.2 1545.3 1610.9 1689.6 1792.8 1931.5 2114.7 2349.2 2675
3099.7 3507.3 3707.2 3638.6 3397.6 2993.4 2356.6 1594.7 861.2 508.7
280.4 125.5 48.5 6.1 0 0 0
879.1 966.2 1046.2 1104.8 1149 1175.7 1194.5 1219 1240.4 1261
1289.8 1328.3 1373.8 1417.5 1464.3 1521.6 1589 1669.9 1769.2 1868.5
1898.7 1798.9 1546.6 1250.5 920.7 639 451.4 325.8 228.7 164.5
111.1 66.5 37.2 16.6 3.1 0 0
879.1 941.2 1000.7 1044.5 1069.8 1083 1092.1 1096.1 1093.4 1083.4
1068.5 1060.6 1051.9 1030.9 985 919.4 851.1 786 730 691.9
672.7 655.2 631.1 590.5 559.4 535.4 461 373.5 246.7 172.8
123.3 85.7 56.9 24.5 3.5 0 0
879.1 916.3 959.2 991.5 1009 1013.4 1003.3 976.2 932.5 875.6
814.4 765 732.6 712.9 697.2 674 640.8 608.8 583.9 570.8
570.8 574.3 575.2 571.7 545.8 489 428.6 388.4 327.2 262.9
190.7 125.1 68.2 26.7 1.7 0 0
879.1 896.2 916.7 940.4 957.4 955.7 932.5 887.4 832.8 781.6
739.2 709 691.5 678.4 663.1 639.4 606.2 566 526.6 495.6
478.9 481.1 494.7 503.9 500.4 485.1 451.8 398 338.1 281.7
228.7 179.8 130.8 76.1 32.8 0 0
879.1 869.1 875.6 892.3 910.6 919.4 905.8 876.1 842.8 813.1
782.9 748.8 713.4 678.8 645.1 609.7 570.8 529.7 490.7 458.8
430.4 406.3 385.8 372.6 368.7 367.4 360.4 344.7 317.5 279.5
215.6 147.8 81.8 43.3 15.7 0 0
879.1 851.1 835 838.5 865.1 899.3 925.9 928.1 909.3 879.6
845 803.9 756.2 705.9 658.3 612.8 569.5 527.5 489.9 460.6
439.1 425.1 413.8 399.8 378.3 344.7 309.7 284.3 261.6 236.2
202.9 157 101 58.6 19.2 0 0
879.1 829.7 792.1 786.4 812.7 878.7 949.6 982.8 972.7 935.1
890.1 844.1 795.6 741.8 688 635.5 586.1 540.6 500.8 470.2
447 430.8 424.3 419.9 410.3 389.3 363.9 335 305.7 271.6
230.1 179.3 132.1 83.1 27.1 0 0
879.1 809.2 752.7 724.7 738.3 804.8 902.3 980.6 999.4 966.6
911.9 859.5 810.9 760.2 709.9 659.6 609.7 561.2 518.7 486.4
459.2 441.3 428.2 422.5 414.2 398.9 377 352.5 325.8 296.1
255 202.5 148.7 81.8 25.4 0.9 0
879.1 790.8 728.7 691.9 697.2 756.7 846.8 925.5 969.7 957.4
911.5 859.5 810.9 762.8 715.6 668.3 619.3 571.2 529.2 493.8
463.6 443.1 427.8 418.6 409 391.5 365.6 337.7 309.7 276.9
236.2 182.8 133 70.9 19.2 0 0
879.1 787.3 713.4 662.2 652.6 691.9 762.4 842.8 896.2 901.4
873 828.8 785.1 744.4 704.2 660.9 615.4 569.5 527 490.7
459.7 437.4 418.1 400.6 379.6 348.6 305.3 255 207.8 168.8
130.3 87 52.9 26.7 2.2 0 0
879.1 765.9 674.9 603.1 567.7 569.5 591.8 622 646 658.7
658.7 642.9 622.8 601.4 577.8 552.8 528.4 501.7 469.7 436.9
405.5 369.6 332.4 300 267.2 223.1 179.3 147.4 122 97.1
71.3 44.2 20.6 5.7 0 0 0
879.1 750.1 645.6 558.5 504.7 481.6 474.1 473.2 470.6 466.7
458.4 442.6 423.8 401.5 375.3 353.8 332.8 316.7 306.2 301.8
296.1 283.9 264.2 239.2 209.5 178.5 149.6 124.2 100.2 78.3
56 31.5 13.6 2.2 0 0 0
879.1 742.2 625.9 531 468.4 437.4 421.2 407.2 391.5 374
358.2 345.5 331.1 319.3 305.3 291.3 276.4 257.2 235.7 217.8
199.4 182.8 168.4 157 144.3 128.6 111.1 93.6 74.8 57.3
38.9 24.5 11.8 0.4 0 0 0
879.1 735.7 614.1 516.5 450.9 415.9 394.5 374 354.3 334.6
315.8 299.6 284.3 269 255 241.4 227 212.1 198.1 183.3
169.3 157 146.1 134.3 120.3 108 94 78.3 60.4 44.6
32.4 19.2 6.6 0 0 0 0
879.1 741.8 618 518.7 447.9 406.8 379.2 358.2 340.3 322.8
305.3 288.7 271.6 256.3 242.3 228.3 213.9 198.1 182.4 166.2
152.2 140.4 130.3 121.6 112.8 103.2 90.1 75.7 63 52
40.2 27.6 10.1 0 0 0 0
879.1 745.3 622.4 521.8 446.1 396.3 367 348.2 331.5 314
297.4 280.8 265.9 251.9 238.8 224.8 210.8 195.1 179.3 163.6
149.6 139.5 131.2 124.2 115.9 104.5 89.2 76.5 66.9 56.9
44.6 29.7 11.8 3.5 0 0 0
879.1 745.3 627.2 525.7 444.8 388 356.9 339 322.3 305.7
287.4 271.6 258.1 243.2 228.7 214.3 199.4 184.6 169.7 155.7
144.3 136.9 129.9 122.5 111.1 95.3 76.1 66.9 57.3 46.8
34.1 17.9 7.4 1.7 0 0 0
879.1 760.2 646 544.1 455.7 389.7 354.7 335.9 319.3 305.3
289.1 273.8 258.9 244.5 229.6 215.2 200.3 185.9 172.3 160.1
150 142.1 134.3 124.7 110.7 88.4 66.5 57.3 48.1 38.1
27.1 15.7 8.3 3.5 0.9 0 0
879.1 768.9 658.7 556.8 465.4 395.8 356.9 336.3 320.2 305.3
290 275.1 260.7 246.2 232.2 218.3 203.8 189.8 176.7 164.9
154.8 146.5 137.8 126.8 111.5 88.4 65.6 56.4 46.8 37.2
25.8 15.3 8.7 4.4 2.2 0 0
879.1 772.4 667 567.7 474.1 406.8 358.7 338.5 320.6 307.9
293.5 279 265.1 251.1 237.5 224.4 210.4 196.4 183.3 170.1
159.6 150.9 141.7 131.7 112.8 89.7 69.5 60.8 50.7 40.7
28.9 17.5 10.5 6.6 3.9 1.7 0
879.1 796.9 705.1 610.1 516.1 433.4 375.3 342.9 325.4 311.4
298.7 285.6 272.5 259.4 245.8 232.2 218.7 204.7 192 179.8
168.8 158.8 148.7 137.3 123.3 105.4 83.1 70.9 60.4 49.9
38.1 24.1 14.9 9.6 7 3.5 0
879.1 815.3 739.6 655.2 565.1 479.4 407.6 353.8 327.2 311.4
298.7 286 273.4 260.2 247.1 233.1 218.3 204.7 191.6 179.3
169.3 158.8 147.8 135.6 122 107.2 90.1 75.7 65.2 54.7
43.7 31.5 16.2 9.6 6.1 3.1 0
879.1 832.8 779.8 712.9 638.1 555.9 475.4 398 339.4 314.5
299.6 286 273.4 260.2 246.2 232.7 218.3 203.8 189.8 175
161 147.8 135.6 124.2 114.6 103.2 89.2 74.4 60.4 49.4
39.8 29.7 16.6 7.4 3.9 1.3 0
879.1 860.8 835.4 796.5 733.5 661.3 589.2 515.7 420.3 343.8
307.5 290.4 276.4 262.9 249.7 236.2 222.2 208.2 193.8 178.5
164 149.6 136.5 124.2 112.4 100.2 87 74.4 60.4 45.9
35.4 24.9 15.7 8.3 3.9 1.7 0
879.1 889.6 894.9 889.6 859.5 812.2 756.2 694.1 614.5 511.7
405.5 326.7 289.1 272.1 259.4 247.1 234 222.6 211.7 198.6
185.4 169.3 153.1 138.2 126.4 115 126.4 132.5 100.2 80
52.9 38.9 22.3 10.9 5.2 2.6 0
879.1 918.1 956.1 987.2 999.4 989.8 958.7 918.1 880 834.5
765 670.5 559.8 447 355.6 307 293 282.5 264.2 247.6
234.9 223.5 207.3 195.5 206 213.9 180.2 136.9 83.1 62.1
46.4 33.7 22.7 13.1 6.6 2.2 0
879.1 946.9 1018.2 1084.7 1134.1 1162.6 1164.3 1148.1 1132.8 1128
1124.9 1111.8 1086 1053.6 1012.5 964.9 904.9 847.6 827.5 902.8
1065.9 1221.2 1244.3 1078.6 761 450.9 266.4 167.5 115.9 84.9
64.3 46.4 31.5 17.9 7 1.7 0
879.1 974.9 1075.1 1174.4 1257.5 1310.8 1336.2 1344.9 1353.7 1369
1392.6 1423.2 1460 1493.7 1527.3 1552.7 1592.9 1665.1 1799.8 2020.3
2306.3 2616.4 2919.1 3151.8 3178.9 2960.6 2541.6 1985.7 1386.5 866.4
503.4 299.6 170.6 64.3 19.7 0.9 0
879.1 985 1100.9 1215.9 1311.3 1374.2 1405.7 1419.3 1432 1449.5
1473.5 1502.4 1540 1578.1 1619.2 1675.2 1755.6 1872.9 2046.1 2286.2
2605 3025.8 3599.6 4311.7 4770.9 4659.8 4319.1 3850.3 3344.2 2864
2372.8 1830.9 1253.1 736.5 298.7 75.2 0
